IESNA:LM-63-2002
[TEST]P1461181
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1A-730-U-T2RE
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 425MA 70CRI 3000K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]3.35%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8195.9
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
1401.9 1388.6 1348.3 1287.1 1309.5 1439.9 1604.5 1757.3 1916.2 2078.9 2229.1 2344.3 2474.3 2656.3 2911.4 
3187.8 3494.1 3750.7 3950.3 3983.7 3682.7 3101.5 2460.2 2075.1 1747.4 1322.8 865.2 735.9 563.7 413.6 
315.5 272.2 223.5 179.0 141.0 91.2 30.4 0.0 
1401.9 1387.8 1349.1 1284.1 1310.3 1437.6 1588.9 1748.2 1913.9 2080.1 2226.4 2334.4 2465.5 2652.9 2900.0 
3182.4 3453.8 3697.1 3925.2 3957.1 3676.2 3093.9 2508.1 2060.3 1753.2 1309.9 881.1 742.4 573.2 416.6 
319.3 271.0 224.7 180.6 136.8 92.0 33.1 0.0 
1401.9 1384.8 1353.6 1294.0 1308.4 1423.6 1580.2 1739.1 1901.8 2067.9 2208.5 2353.4 2486.0 2651.0 2862.7 
3114.0 3396.4 3632.9 3824.8 3923.3 3732.1 3276.7 2678.8 2187.3 1820.8 1377.6 935.5 797.5 619.6 453.5 
340.6 277.5 229.2 185.1 140.6 85.1 36.1 0.0 
1401.9 1385.9 1363.5 1311.4 1303.5 1403.4 1553.6 1708.3 1874.0 2032.2 2195.2 2347.7 2503.5 2663.9 2840.3 
3031.5 3270.2 3507.4 3696.4 3830.6 3794.4 3500.6 3038.7 2520.2 2069.4 1582.1 1063.2 888.4 675.9 466.4 
351.6 276.7 225.0 182.5 142.5 95.0 36.9 0.0 
1401.9 1387.5 1381.8 1335.0 1315.6 1385.9 1514.1 1655.1 1818.5 1986.9 2153.8 2307.4 2461.7 2632.8 2807.2 
2943.7 3093.1 3245.2 3401.0 3507.1 3561.4 3428.0 3068.8 2619.8 2199.0 1848.2 1311.8 1076.1 789.9 485.4 
345.5 272.9 222.0 178.3 139.1 92.0 38.0 0.0 
1401.9 1388.2 1397.7 1370.7 1348.3 1374.5 1470.3 1600.0 1742.5 1893.4 2058.8 2213.1 2367.8 2517.6 2663.6 
2792.0 2870.0 2961.2 3045.2 3140.6 3201.4 3234.1 3101.8 2821.3 2415.7 2062.2 1722.0 1547.1 1198.9 662.9 
400.3 286.2 223.9 182.5 144.4 93.5 39.5 0.0 
1401.9 1391.3 1409.5 1414.8 1405.7 1413.7 1457.4 1544.5 1655.1 1779.0 1921.9 2056.9 2188.4 2321.1 2472.0 
2612.6 2634.7 2665.8 2750.2 2867.3 3009.1 3181.3 3360.3 3434.1 3383.5 3208.3 2918.2 2781.4 2538.5 1904.4 
1077.7 472.9 288.1 209.8 157.4 108.0 46.4 0.0 
1401.9 1389.4 1410.7 1440.7 1464.6 1487.8 1523.9 1572.2 1638.7 1708.7 1790.0 1879.7 1955.4 2062.6 2208.5 
2352.6 2337.8 2335.1 2440.0 2640.8 2940.7 3382.4 3892.9 4452.1 4955.7 5193.3 5053.8 4903.3 4594.6 
3963.2 3228.8 2176.2 1129.0 408.6 186.6 127.3 56.3 0.0 
1401.9 1392.4 1408.0 1442.6 1493.9 1551.3 1614.0 1684.0 1751.6 1817.4 1872.1 1923.8 1968.7 2036.3 2147.3 
2266.3 2301.7 2307.0 2417.6 2646.5 3103.7 3709.7 4463.1 5222.2 5890.1 6392.6 6661.4 6665.9 6513.5 
5793.2 4523.5 2833.1 1197.8 401.8 174.1 122.0 70.7 0.0 
1401.9 1396.6 1412.9 1447.1 1498.8 1555.1 1625.0 1699.2 1770.3 1841.7 1898.4 1954.6 2004.0 2070.9 2183.1 
2297.5 2341.2 2352.2 2465.5 2712.6 3143.7 3776.2 4496.2 5194.1 5856.3 6356.9 6628.3 6638.2 6488.4 
5785.6 4515.9 2847.9 1166.2 357.3 169.5 120.9 73.4 0.0 
1401.9 1399.6 1415.2 1449.0 1500.0 1566.9 1647.1 1731.5 1823.9 1909.8 1988.8 2057.6 2122.6 2188.4 2263.3 
2322.6 2334.0 2316.1 2353.8 2506.2 2890.5 3391.9 3935.8 4465.0 4912.8 5131.0 5116.9 5040.5 4823.8 
3986.8 2748.3 1343.4 406.4 163.8 114.8 79.1 32.7 0.0 
1401.9 1405.3 1421.7 1456.7 1503.0 1563.1 1635.7 1707.5 1778.2 1842.9 1890.4 1927.6 1960.3 1988.1 2017.0 
2034.8 2020.0 2011.3 2080.8 2277.0 2705.4 3249.0 3816.5 4297.3 4498.4 4471.1 4264.3 4104.6 3762.9 
2743.4 1623.5 741.6 251.6 136.1 109.1 70.3 20.9 0.0 
1401.9 1411.0 1430.4 1460.8 1503.4 1554.3 1607.2 1652.4 1692.0 1715.9 1722.7 1720.5 1715.1 1714.4 1716.7 
1718.6 1695.8 1673.7 1687.0 1762.3 1960.3 2315.7 2629.0 2781.4 2757.4 2618.3 2304.3 2104.4 1747.8 1065.5 
532.6 261.1 168.4 133.4 103.4 62.0 19.0 0.0 
1401.9 1418.6 1443.0 1463.9 1477.6 1486.3 1484.4 1472.2 1451.3 1417.9 1373.0 1308.8 1238.8 1173.8 1113.4 
1050.7 964.4 873.2 797.1 741.2 716.2 729.1 773.9 823.7 839.3 773.9 635.2 566.8 483.9 347.8 253.2 
184.7 150.2 124.3 98.8 64.2 22.8 0.0 
1401.9 1427.8 1445.6 1442.6 1415.2 1382.1 1341.9 1297.4 1249.5 1200.1 1157.1 1115.7 1066.6 1003.2 938.5 
856.4 772.8 691.8 624.2 575.9 549.3 545.9 558.0 558.0 520.4 444.0 354.7 328.1 285.5 228.1 193.1 
171.1 153.6 130.0 101.1 67.7 25.5 0.0 
1401.9 1434.2 1438.4 1403.1 1348.3 1295.5 1246.1 1208.8 1181.4 1159.4 1133.2 1101.2 1056.4 1004.3 931.7 
852.6 759.9 680.0 597.9 540.2 500.6 473.3 442.8 402.2 360.0 315.9 278.6 265.3 250.5 228.8 211.4 189.3 
158.1 131.1 103.4 69.9 25.1 0.0 
1401.9 1438.8 1424.0 1366.6 1298.5 1247.2 1208.0 1182.2 1168.1 1151.8 1136.2 1114.9 1079.6 1029.0 964.8 
884.2 786.9 694.5 621.1 561.8 513.6 463.0 406.7 362.3 326.1 299.2 279.8 273.7 265.3 249.0 231.9 201.5 
166.5 138.7 113.3 78.7 25.5 0.0 
1401.9 1436.1 1406.5 1328.2 1267.0 1221.0 1189.8 1170.0 1154.8 1147.2 1141.1 1126.3 1092.5 1042.3 971.6 
890.6 804.0 724.9 649.6 572.5 509.4 460.0 411.7 373.7 345.5 329.6 316.3 310.9 299.5 271.0 242.5 213.6 
184.7 158.5 127.3 87.8 33.8 0.0 
1401.9 1436.5 1389.0 1301.9 1246.8 1208.4 1180.3 1159.4 1148.4 1145.7 1138.9 1116.8 1074.6 1021.8 952.6 
876.6 801.3 708.9 611.6 559.2 515.8 474.0 436.4 409.8 393.8 376.7 355.0 344.0 327.3 290.4 264.6 244.0 
223.5 197.7 163.5 121.3 63.5 0.0 
1401.9 1435.4 1379.5 1290.2 1235.4 1199.7 1174.2 1156.7 1151.4 1151.0 1140.4 1112.6 1063.2 1004.7 930.9 
861.0 778.5 666.0 593.4 543.6 504.0 476.3 458.8 445.5 427.3 400.3 374.0 362.3 341.7 317.8 299.9 
287.4 273.3 248.2 210.6 151.7 89.3 0.0 
1401.9 1431.6 1369.2 1282.9 1231.2 1196.6 1171.9 1155.2 1152.9 1154.1 1140.8 1108.8 1056.0 997.8 923.3 
852.2 752.3 661.0 586.9 541.3 506.3 486.9 473.3 457.7 434.1 408.3 383.5 369.5 350.1 329.6 320.4 
318.5 307.9 278.3 171.8 80.2 37.6 0.0 
1401.9 1430.8 1368.8 1289.4 1233.1 1198.2 1174.6 1157.5 1157.1 1157.9 1143.4 1111.1 1062.8 996.7 924.1 
849.6 751.1 657.6 592.2 543.6 508.6 490.7 476.7 459.2 437.9 410.2 387.4 372.9 352.8 333.4 325.8 
323.9 316.6 280.2 173.7 76.4 25.8 0.0 
